Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Commercial Enclosures

Product List
Products (  1 - 12 of 58  )
  • 1
  • 2
  • ...
  • 5
Next Page
Compare Selected compare product
Product Listing
Screw-Cover, Gasketed, Type 3
Bulletin Number: A90GS
Material: Steel
RoHS Flag: Yes
Screw-Cover Pull Box Extender, Type 1
Bulletin Number: A90P1
RoHS Flag: True

The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.

Screw-Cover, Type 1
Bulletin Number: A90P1
Material: Steel
RoHS Flag: True

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Screw-Cover, Type 3R
Bulletin Number: A90S3
Finish: ANSI 61
Material: Steel
RoHS Flag: Yes

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Medium Hinged-Cover Pull Box, Type 1
Bulletin Number: A1M
Material: Steel
RoHS Flag: Yes

These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

Hinge-Cover, Medium, Type 3R
Bulletin Number: A3M
Material: Steel
RoHS Flag: Yes

These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

Screw-Cover, Type 4X
Bulletin Number: A90S4
Material: Stainless Steel

Use this enclosure in commercial and industrial applications that require a junction box or pull box in a corrosive environment.

WeatherFlo with Fan, Type 3R
Bulletin Number: A3RD
RoHS Flag: No

WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

Splitter Trough, Type 1
Bulletin Number: S90T
Material: Steel
RoHS Flag: Yes

With pre-installed terminal blocks for three- and four-wire power distribution systems, this trough splits feeder circuit conductors into multiple branch circuit conductors.

WeatherPro Outdoor Pad Mount, Type 3R
Bulletin Number: A3PM
Material: Steel
RoHS Flag: Yes

WeatherPro Outdoor Pad Mount Enclosures protect controls, drives, power distribution components or contactors in outdoor commercial or industrial power distribution and control applications. The overlapping two-door models with no center post allow full-width access to enclosure interior.

Hinge-Cover Lift-Off, Type 3R
Bulletin Number: A3LO
Material: Steel
RoHS Flag: Yes

Featuring a removable cover for easy mounting and access, these enclosures protect components in applications subject to rain, sleet, snow or dripping water.

Metering, Type 1
Bulletin Number: M1
Material: Steel
RoHS Flag: Yes

This enclosure houses metering transformers and instrument assemblies in indoor applications. HQ models meet Hydro-Québec requirements. It includes one pre-punched accessory, one potential transformer and one current transformer panel.

  • 1
  • 2
  • ...
  • 5
Next Page