Free Thermal Audit

Jetzt für eine kostenlose thermische Überprüfung registrieren

Hazardous Locations

ATEX. IECEx. NEC.
Wir schützen Ihre kritischen Anwendungen.
  • Unsere Gehäuse wurden nach den strengen Vorgaben unabhängiger Zertifizierungsstellen konstruiert
  • Schutz von Geräten und Anschlüssen auch unter rauen Bedingungen vor korrosiven Verunreinigungen
  • Erhöhte Sicherheit für elektrischen Komponenten in Anwendungen in Zone 1 und Zone 2 mit Zonex
  • Optimiertes Design und benutzerfreundlich
Produktliste
Produkte (  1 - 12 von 19  )
  • 1
  • 2
Zur nächsten Seite
Auswahl vergleichen compare product
Produktliste
Zonex ATEX- and IECEx-Certified Hinge Cover Enclosures EUROPEAN VERSION
Finish: Brushed 320
Material: 316L Stainless steel
RoHS Flag: Yes
Zonex ATEX- and IECEx-Certified Screw Cover Enclosures EUROPEAN VERSION
Finish: Brushed 320
Material: 316L Stainless steel
RoHS Flag: Yes
Hazardous Location LED Lights, Strip
Bulletin Number: HLY
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

Hazardous Location LED Light, CAN
Bulletin Number: HLY
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

ZONEX ATEX- AND IECEX-CERTIFIED, TYPE 4X, HINGED COVER,  METRIC SIZE, US SPECIFIC
Bulletin Number: HL
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

Panels for Zonex Non-Metallic Terminal Enclosure
Bulletin Number: HL3
RoHS Flag: Yes
Zonex ATEX- and IECEx-Certified, Type 4X
Bulletin Number: HL
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

NEMA Type 9
Bulletin Number: A9
Material: Stahl
RoHS Flag: Yes

For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code for locations with combustible dusts.

Large-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Large-Volume Purging/Pressurization System supplies one or more enclosures, up to 90 cubic feet total volume, with a protective gas supply, thus allowing the use of general-purpose enclosures in certain Class 1, Division 1 and 2 hazardous locations.

Small-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

SpectraCool Indoor/Outdoor für Ex-Bereiche

Hoffman; Luftaus-/-eintrittsfilter; Luftkühlung

Heizung für Ex-Bereiche
RoHS Flag: Yes

Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

  • 1
  • 2
Zur nächsten Seite