Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Hazardous Locations

ATEX. IECEx. NEC.
We have you covered.
  • Robust, built for purpose SpectraCool Hazardous Location Air Conditioner enhances control panel reliability
  • Protect electrical controls in Division 1 or Zone 1 areas with Flameproof and Explosion-proof enclosures
  • Enhance reliability and reduce cost for large control panels in hazardous areas with purge and pressurization solutions
  • Protect terminations in Zone 1 or 2 areas with Zonex enclosures
  • Optimize control panel design, reliability and ease of use with wide selection of accessories
Product List
Products (  1 - 12 of 26  )
Next Page
Compare Selected compare product
Product Listing
Zonex ATEX- and IECEx-Certified Hinge Cover Enclosures EUROPEAN VERSION
Finish: Brushed 320
Material: 316L Stainless steel
RoHS Flag: Yes
Zonex ATEX- and IECEx-Certified Screw Cover Enclosures EUROPEAN VERSION
Finish: Brushed 320
Material: 316L Stainless steel
RoHS Flag: Yes
Hazardous Location LED Lights, Strip
Bulletin Number: HLY
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

Hazardous Location LED Light, CAN
Bulletin Number: HLY
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

ZONEX ATEX- AND IECEX-CERTIFIED, TYPE 4X, HINGED COVER,  METRIC SIZE, US SPECIFIC
Bulletin Number: HL
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

EJB Series Junction Boxes
RoHS Flag: Yes

EJB series junction boxes are enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They can be used as junction boxes with or without terminals or for installation of electrical equipment such as circuit breakers, signals, disconnectors, remote control switches or transformers. Body and cover can be drilled and threaded according to customers’ specification. In accordance with rules, Hoffman only can perform the drilling.ed and threaded according to customers’ specifications. In accordance with rules, Hoffman must perform the drilling.

Panels for Zonex Non-Metallic Terminal Enclosure
Bulletin Number: HL3
RoHS Flag: Yes
Zonex ATEX- and IECEx-Certified, Type 4X
Bulletin Number: HL
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN'S ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

NEMA Type 9
Bulletin Number: A9
Material: Steel
RoHS Flag: Yes

For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code for locations with combustible dusts.

Large-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Large-Volume Purging/Pressurization System supplies one or more enclosures, up to 90 cubic feet total volume, with a protective gas supply, thus allowing the use of general-purpose enclosures in certain Class 1, Division 1 and 2 hazardous locations.

Small-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

SX9 Series Screw Cover Enclosure
Bulletin Number: HL5U
RoHS Flag: Yes
Finish: RAL 7031 electrostatic polyester paint

Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D.

Next Page