Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Networking Racks and Cabinets

Product List
Products (  1 - 12 of 104  )
  • 1
  • 2
  • ...
  • 9
Next Page
Compare Selected compare product
Product Listing
Ladder Rack Straight Sections (cULus Classified)
Bulletin Number: DCR
Material: Steel
RoHS Flag: Yes

Supports cable on straight runs. Made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) 16 gauge tubular steel with a painted or plated finish. Nominal installed length is 10 ft. (3.05 m). Each section is 9 ft. 11-1/2 in. (3.03 m) long with cross members welded at 9-in. (229-mm) intervals.

CableTek Vertical Cable Manager
Bulletin Number: DOFRY
RoHS Flag: Yes

Available in single- and double-sided models, this vertical cable manager mounts on the sides of or between 2- and 4-post open frame racks. The front side of the manager provides support, management and high capacity for patch cords, while the back supports Cat 5e, 6, 6A and fiber optic cables.

Horizontal Ground Bar Kits
Bulletin Number: DBG
RoHS Flag: Yes

Mount horizontally on rack, providing a convenient place to connect equipment grounds. Made of electrolytic tough-pitch 110 copper alloy. Kits include ground bar with mounting hardware, eight #6-32 x 14 machine screws, and eight #6 ring terminals.

2-Post Open Frame Rack
Bulletin Number: DOFR2 DMAX
Material: Aluminum
RoHS Flag: Yes
AccessPlus Double-Hinge, Type 1
Bulletin Number: DWDH1
Material: Steel
RoHS Flag: Yes
VersaRack
Bulletin Number: DOFRW
Material: Steel
RoHS Flag: Yes
Seismic Free-Standing, Dual-Access Cabinet, Type 12
Bulletin Number: DSFS
Material: Steel
RoHS Flag: Yes

Ideal where front or front and rear access is required. These Type 12 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.

Seismic Cabinet
Bulletin Number: DNCS
Material: Steel
RoHS Flag: Yes
ComLine, Type 4X
Bulletin Number: DCOM
Material: Aluminum
RoHS Flag: Yes
4-Post Open Frame Rack
Bulletin Number: DOFR4
Material: Aluminum
RoHS Flag: Yes
CableTek Horizontal Cable Manager
Bulletin Number: DACCY
RoHS Flag: Yes

This cable manager features heavy-duty endposts, arrowhead fingers and tool-less mounting to easily route Cat 5e, 6 and 6A cable horizontally in standard 19-in. cabinets or on 2- or 4-post open frame racks.

ComLine OSP Package, Type 4X
Bulletin Number: DCOM
Material: Aluminum
RoHS Flag: No

  • 1
  • 2
  • ...
  • 9
Next Page