Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Disconnect

Product List
Products (  1 - 12 of 24  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Heavy-Duty Free-Stand Disconnect Enclosure, Type 12
Bulletin Number: A28M1 A28M2 A28MM
Material: Steel
RoHS Flag: Yes

Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

Disconnect Enclosure with Handle, Type 12
Bulletin Number: A25
Material: Steel
RoHS Flag: Yes

Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

Sequestr External Disconnect Package, Type 12
Bulletin Number: A28X2 A28XM A28X1
Material: Steel
RoHS Flag: Yes

Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

Sequestr External Disconnect, Type 12
Bulletin Number: A70D
Material: Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Modular Disconnect Enclosure, Type 12
Bulletin Number: A34
Material: Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Two-Door with Floor Stands Disconnect Enclosure, Type 12
Bulletin Number: A21
Material: Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Concept Disconnect Enclosure, Type 4
Bulletin Number: CWD
Material: Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Concept Disconnect Enclosure, Type 4X
Bulletin Number: CWSD
Material: Stainless Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X
Bulletin Number: CWSD
Material: Stainless Steel
RoHS Flag: Yes

For use in disconnect applications that require larger controls and stylized design features, Concept Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures:

  • Door interlock bracket welded to door
  • Door latching system (2-point or 3-point) installed on door
  • Instructions to locate and install disconnect
  • Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes

Stainless Steel Heavy-Duty Free-Stand Enclosures for Flange-Mount Disconnects, Type 4X
Bulletin Number: A28S4
RoHS Flag: Yes

This disconnect enclosure is designed to house electronic controls and components. It provides protection from noncorrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the food and beverage, packaging, water, petroleum and chemical processing industries. Designed to house the most popular disconnect switches and circuit breakers.

Stainless Steel Sequestr External Disconnect Enclosures, Type 4X
Bulletin Number: A70DS
Material: Stainless Steel, 304
RoHS Flag: Yes

Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

Stainless Steel Sequestr External Disconnect Package, Type 4X
Bulletin Number: A28SX
Material: Stainless Steel
RoHS Flag: Yes

The Stainless Steel Sequestr External Disconnect Enclosure package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Manufactured from 304 stainless steel, it provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. A package includes a main enclosure and a Sequestr box. Sequestr  boxes can be ordered separately to retrofit existing enclosures. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosures, with terminal connections to bring power to the main enclosure.

  • 1
  • 2
Next Page