Free Thermal Audit

Jetzt für eine kostenlose thermische Überprüfung registrieren

Mensch-Maschine-Schnittstelle (MMS)

Schränke und ergonomische
Lösungen für nahezu
jede Anwendung
  • Große Auswahl von Mensch-Maschine-Schnittstelle Lösungen und Komponenten
  • Attraktive, funktionale und bedienungsfreundliche Designs mit ergonomischen Montagemöglichkeiten
  • Unsere Lösungen sind so konzipiert, dass sie die meisten Steuerungskomponenten aufnehmen können
  • Einzigartige Lösungen für raue Umgebungen
  • Breites Sortiment an Schwenk-, Tragarme und Zubehör
Produktliste
Produkte (  1 - 12 von 127  )
Zur nächsten Seite
Auswahl vergleichen compare product
Produktliste
Syspend Monitor und Tastaturarm
Bulletin Number: VM5
RoHS Flag: Yes

L-Shaped Tubing
Bulletin Number: CCR6
RoHS Flag: Yes
Concept MMS, Typ 4
Bulletin Number: C2
Material: Stahl
RoHS Flag: Yes
Pedestals
Bulletin Number: P1
Material: Stahl
RoHS Flag: Yes

Pedestals enable many types of enclosures and boxes to be floor mounted. Four columns and two bases are available. Columns can be mounted on either base, through the vertical column or directly to the enclosure.

Syspend VL-Motion Arm, Type 4
Bulletin Number: VM4
Material: Aluminum
RoHS Flag: Yes

Vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Gas spring counterbalance can be adjusted for loads of 30-100 lb. Release handle and locking mechanism are ideal for applications where machine vibration is a concern.

Extra-Deep Pushbutton Enclosures, Type 12
Bulletin Number: PB1
Material: Painted steel
RoHS Flag: Yes

Extra-Deep Pushbutton Enclosures are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with added depth to accommodate additional pushbutton contact blocks.

Sloped-Front Pushbutton Enclosures, Type 12
Bulletin Number: PB1
Material: Stahl
RoHS Flag: Yes

These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.

Deep Pushbutton Enclosures, Type 12
Bulletin Number: PB1
Material: Stahl
RoHS Flag: Yes

Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

Pedestal
Bulletin Number: CC3
RoHS Flag: Yes

Mount pedestal to the floor or on accessory swivel casters. Coupling and base have RAL 7035 light-gray polyester powder paint finish. Anodized aluminum tube is 1000-mm high with a 45- x 60-mm tube cross section. The enclosure coupling has a 60- x 60-mm hole pattern.

Extra-Large Pushbutton Enclosures, Type 12
Bulletin Number: PB1
Material: Painted steel
RoHS Flag: Yes

Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.

Mild Steel Consolets
Bulletin Number: P1 C5
Material: Stahl
RoHS Flag: Yes

Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

Stainless Steel Consolets, Type 12
Bulletin Number: C5S
RoHS Flag: Yes

Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

Zur nächsten Seite